FC-102P5K5T4P55H2XGXXXXSXXXXAXBXCXXXXDX

131B9888

Frequency Converter
FC-102P5K5T4P55H2XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P5K5) 5.5 KW / 7.5 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P5K5T4P55H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 13.106 Kilogram
Net weight 12.49 Kilogram
Volume 39.798 Liter
EAN 5702427389984

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P5K5T4P55H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 5.5 5.5
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 9.01 9.01
Power Loss NO [W] 187 187
Power Loss NO [W] 187 187
Continuous Current (NO) [A] 13 13
Intermittent Current (NO) [A] 14.3 14.3
Continuous Current (NO) [A] 11 11
Intermittent Current (NO) [A] 12.1 12.1
Calculated Gross Weight [kg] 13.106
Calculated Net Weight [kg] 12.49
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P5K5T4P55H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality