FC-202PK25T2E55H2XGXXXXSXXXXAXBXCXXXXDX

131B9117

Frequency converter
FC-202PK25T2E55H2XGXXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(PK25) 0.25 KW / 0.33 HP, Three phase
200 - 240 VAC, IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202PK25T2E55H2XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 12.4 kg
Net weight 12.4 kg
Volume 52.36 l
EAN 5702427381148

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating PK25 (PK25) 0.25 KW / 0.33 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202PK25T2E55H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 0.25
Power 110% (NO) [KW] 0.25
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 0.65
Power Loss NO [W] 21
Continuous Current (NO) [A] 1.8
Intermittent Current (NO) [A] 1.98
Calculated Gross Weight [kg] 12.4
Calculated Net Weight [kg] 12.1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202PK25T2E55H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality