FC-102P1K1T4E20H1XGXXXXSXXXXAGBXCXXXXDX

131B8174

Frequency Converter
FC-102P1K1T4E20H1XGXXXXSXXXXAGBXCXXXXDX

VLT® HVAC Drive FC-102
(P1K1) 1.1 KW / 1.5 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
LonWorks MCA 108, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P1K1T4E20H1XGXXXXSXXXXAGBXCXXXXDX
Re-configure

Product details

Gross weight 5.236 Kilogram
Net weight 4.39 Kilogram
Volume 21.569 Liter
EAN 5702427368538

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P1K1 (P1K1) 1.1 KW / 1.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AG LonWorks MCA 108
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P1K1T4E20H1XGX
Typecode Part 2 XXXSXXXXAGBXCXXXXDX
Power 110% (NO) [KW] 1.1 1.1
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 2.08 2.08
Power Loss NO [W] 58 58
Power Loss NO [W] 58 58
Continuous Current (NO) [A] 3 3
Intermittent Current (NO) [A] 3.3 3.3
Continuous Current (NO) [A] 2.7 2.7
Intermittent Current (NO) [A] 2.97 2.97
Calculated Gross Weight [kg] 5.236
Calculated Package Weight 0.846
Calculated Net Weight [kg] 4.39
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P1K1T4E20H1XGX
Modelcode02 XXXSXXXXAGBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality