FC-302P7K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX

131B4789

Frequency converter
FC-302P7K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX

VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
PROFIBUS DP MCA 101, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P7K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX
Re-configure

Product details

Gross weight 7.24 Kilogram
Net weight 6.71 Kilogram
Volume 27.246 Liter
EAN 5702427316003

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-302P7K5T5E20H1BGC
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 7.5 7.5
Height [mm] 268,0 268,0
Width w/ no C options [mm] 130,0 130,0
Width w/ two C options [mm] 190,0 190,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 11.1 11.1
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 25.6 25.6
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 23.2 23.2
Calculated Gross Weight [kg] 7.716
Calculated Net Weight [kg] 6.71
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P7K5T5E20H1BGC
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality