Accessories, Depron Lim 5 kg,

106017

Used for product: Floor foils

Product details

Gross weight 5.24 Kilogram
Net weight 5.188 Kilogram
Volume 5.324 Liter
EAN 5703466207338

 

CE evaluated Out of scope
Contain batteries No
Description Depron Lim 5 kg,
EEE category 5 small equipment (any external dimension < 50 cm)
In scope of WEEE Yes
Package depth [mm] 195 mm
Package height [mm] 140 mm
Package width [mm] 195 mm
Packing quantity 1
Product group Accessories
Type DEVIfoil™ accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product Floor foils

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality