Accessories, Depron 6 mm, 1.25x0.8m (20 pcs =1 box)
106015
EL: 5402630
Used for product: Floor foils
Used for product: Floor foils
Gross weight | 335 Gram |
Net weight | 335 Gram |
Volume | 7.33 Liter |
EAN | 5703466125144 |
Gross weight | 335 Gram |
Net weight | 335 Gram |
Volume | 7.33 Liter |
EAN | 5703466125144 |
Coverage area [m²] | 1 m² |
Description | Depron 6 mm, 1.25x0.8m (20 pcs =1 box) |
In scope of WEEE and contain batteries | No |
Length [m] | 1.25 m |
Operating temperature [°C] [max] | 70 °C |
Package depth [mm] | 1260 mm |
Package height [mm] | 135 mm |
Package width [mm] | 820 mm |
Packing quantity | 20 |
Product description | Depron |
Product group | Accessories |
Thickness [mm] | 6 mm |
Type | DEVIfoil™ accessories |
UNSPSC CODE | 40101830 |
Used for product | Floor foils |
UV Protected | No |
Width [mm] | 800 mm |
Coverage area [m²] | 1 m² |
Description | Depron 6 mm, 1.25x0.8m (20 pcs =1 box) |
In scope of WEEE and contain batteries | No |
Length [m] | 1.25 m |
Operating temperature [°C] [max] | 70 °C |
Package depth [mm] | 1260 mm |
Package height [mm] | 135 mm |
Package width [mm] | 820 mm |
Packing quantity | 20 |
Product description | Depron |
Product group | Accessories |
Thickness [mm] | 6 mm |
Type | DEVIfoil™ accessories |
UNSPSC CODE | 40101830 |
Used for product | Floor foils |
UV Protected | No |
Width [mm] | 800 mm |