Accessories, Depron 3 mm, 1.25x0.8m (40 pcs =1 box)

106014

EL: 5402628

Used for product: Floor foils

Product details

Gross weight 148 Gram
Net weight 148 Gram
Volume 3.4 Liter
EAN 5703466125137

 

CE evaluated Out of scope
Contain batteries No
Coverage area [m²] 1 m²
Description Depron 3 mm, 1.25x0.8m (40 pcs =1 box)
Length [m] 1.25 m
Operating temperature [°C] [max] 70 °C
Package depth [mm] 1260 mm
Package height [mm] 135 mm
Package width [mm] 820 mm
Packing quantity 40
Product description Depron
Product group Accessories
Thickness [mm] 3 mm
Type DEVIfoil™ accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product Floor foils
UV Protected No
Width [mm] 800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality