BOCK, HRX40-2 CO2 T H, StarCO2mpressor
097B16256
Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, 16256
Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, 16256
Gross weight | 96.6 Kg |
Net weight | 80.5 Kg |
Volume | 271.656 Liter |
EAN | 5715162853443 |
Gross weight | 96.6 Kg |
Net weight | 80.5 Kg |
Volume | 271.656 Liter |
EAN | 5715162853443 |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y -3- 50Hz |
Cylinder | 4 |
Discharge connection size type | Standard |
Discharge connection type | Blind flange |
Family | HR StarCO2mpressor |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 65 |
Legacy BOCK ID | 16256 |
Length (mm) | 709 |
Max pressure (PS) - high side | 150 bar |
Max pressure (PS) - low side | 100 bar |
Model number | HRX40-2 CO2 T H |
Oil type | BOCKlub E85 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HR |
Suction connection size type | Standard |
Suction connection type | Blind flange |
Technology | StarCO2mpressor |
Type | HRX40 |
Type designation | HRX40-2 CO2 T H |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y -3- 50Hz |
Cylinder | 4 |
Discharge connection size type | Standard |
Discharge connection type | Blind flange |
Family | HR StarCO2mpressor |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 65 |
Legacy BOCK ID | 16256 |
Length (mm) | 709 |
Max pressure (PS) - high side | 150 bar |
Max pressure (PS) - low side | 100 bar |
Model number | HRX40-2 CO2 T H |
Oil type | BOCKlub E85 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HR |
Suction connection size type | Standard |
Suction connection type | Blind flange |
Technology | StarCO2mpressor |
Type | HRX40 |
Type designation | HRX40-2 CO2 T H |