Heating Cables, ECflex 10T, 1 W/m, 20 m, Supply voltage [V] AC: 230

088L6100

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating

Product details

Gross weight 1.909 Kilogram
Net weight 1.86 Kilogram
Volume 21.157 Liter
EAN 5703466235614

 

1 Primary battery SUM weight Kg 0
1 Primary battery weight Kg 0
2-pole switch No
Ambient temperature [°C] [max] 30 °C
Ambient temperature [°C] [min] 0 °C
Application Pipe / tank frost protection
Floor heating
Cold store
Sport fields
Approval CE
Ball pressure test temperature [°C] 75 °C
Battery backup Yes
Battery qty 1
Battery type or Name Knapcelle Manganese Lithium
Bending diameter [mm] [Min] 42 mm
Cable diameter [mm] 6.9 mm
Cable length [m] 20 m
Cable on drum No
Cable output [W/m] 10 W/m
Cable resistance [Ohm] 260
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Contain batteries Yes
Cut to length No
Deformation strength [N] >1500 N
Description ECflex 10T 205W 230V 20m ECtemp Touch
DIN mounting No
Display type Touch screen
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Frost protection [°C] 5 °C
Heating output [W] 205 W
Heating principle Serial resistive
Inductive load cos φ= 0.3 max 1A
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 75 °C
Outer sheath PVC
Outer sheath colour Red
Pollution degree 2
Product group Heating Cables
Product version Ready-made
Pulling strength [N] >500 N
REACH Candidate List substances No
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 16 A
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type NTC
Set accessories ECtemp Touch
Software class A
Standby power consumption [W] [Max] 0.4 W
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC 230 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Temperature limiter [°C] [Max] 45 °C
Temperature limiter [°C] [Min] 5 °C
Temperature max. limiter [°C] [Max] 35 °C
Temperature max. limiter [°C] [Min] 20 °C
Temperature min. limiter [°C] [Max] 35 °C
Temperature min. limiter [°C] [Min] 10 °C
Terminal cable size max [mm²] 2 x 2.5
Thermostat IP Class 21
Type ECflex 10T
UK RoHS compliance Out of scope
UL evaluated Out of scope
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty
Weight per battery 0 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality