Instruction kit 116 DK
087B8153
This product has been discontinued.
Instruction kit 116 DK
Instruction kit 116 DK
Gross weight | 0.078 Kg |
Net weight | 0.078 Kg |
Volume | 0.095 Liter |
EAN | 5702421067840 |
Gross weight | 0.078 Kg |
Net weight | 0.078 Kg |
Volume | 0.095 Liter |
EAN | 5702421067840 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Instruction kit 116 DK |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Product group | Acc - Electronic contr |
REACH Candidate List substances | No |
Type | Non-standard Acc - Electronic contr |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Instruction kit 116 DK |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Product group | Acc - Electronic contr |
REACH Candidate List substances | No |
Type | Non-standard Acc - Electronic contr |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |