Thermostatic expansion valve, TDE 1, R134a; R513A

068N7632

Temperature range [°C]: -25 - 20, Orifice capacities [kW]: 1.19, Orifice capacities [TR]: 0.34, Pressure equalization: Externally equalized

Product details

Gross weight 0.206 Kilogram
Net weight 0.182 Kilogram
Volume 0.474 Liter
EAN 5702424227043

 

Adjustable Yes
Balanced port [Yes/No] No
Body material Brass
Capillary tube length [in] 30 in
Capillary tube length [mm] 750 mm
China RoHS compliance Yes exceed limitations
Connection material Copper
Contain batteries No
Direction Straightway
Element temperature max. [°C] 100 °C
Element temperature max. [°F] 210 °F
Equalization connection type Solder, ODF
Equalization size [in] 1/4 in
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [bar] 2.53 bar
Factory setting [psig] 36.7 psig
Filter Integrated
Flow direction Single-flow
Flow direction indicator Stamped 1-way arrow
Inlet connection type Solder, ODF
Inlet size [in] 1/4 in
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
Orifice capacities [kW] 1.19 kW
Orifice capacities [TR] 0.34 TR
Orifice size 2
Outlet connection type Solder, ODF
Outlet size [in] 3/8 in
Packing format Industrial pack
Parts included Bulb strap
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 32 pc
Rated cap. cond. Range N [IMP] tcond=90 °F
tevap=41 °F
tliq=82 °F
Rated cap. cond. Range N [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Refrigerants R134a
R513A
Serviceable No
Static Superheat (SS) [°C] 3 °C
Static Superheat (SS) [°F] 5.4 °F
Superheat setting Adjustable
Temperature range [°C] [max] 20 °C
Temperature range [°C] [min] -25 °C
Temperature range [°F] [max] 70 °F
Temperature range [°F] [min] -15 °F
Type TDE 1
UL approval file name SA7200
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality