VF 3 PN16 15/4 3-way seated flange

065Z0255

VVS: 8542972

VF 3 PN16 15/4 3-way seated flange

Product details

Gross weight 2.916 Kilogram
Net weight 2.916 Kilogram
Volume 7.273 Liter
EAN 5710104007472

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 1 bar
Closing differential pressure (mixing) [bar] [Max] 4 bar
Connection types Flange
Contain batteries No
Control ratio 50:1
Description VF 3 PN16 15/4 3-way seated flange
Diameter [mm] 15 mm
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Function Mixing valve
Kvs values [m³/h] 4 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 2dd49130-ffef-4c0e-9688-2a19cd2805c0
SCIP dossier product name VF 3 PN16 DN15 kvs 1-4 FLANGE
Stroke [mm] 10 mm
Stuffing box sealing material EPDM
Type VF 3
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality