Ball valves, JIP-EE, RB, Handle, Reduced Bore, PN 40, DN 20, External Thread

065N0833

This product is not available in this store. Please contact your local Customer Service Center.

JIP-EE DN 20 PN40 T hi

Product details

Gross weight 0.799 Kilogram
Net weight 0.75 Kilogram
Volume 0.462 Liter
EAN 5702425114243

 

Ambient temperature [°C] [Min] -40 °C
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description JIP-EE DN 20 PN40 T hi
Differential pressure range [bar] [Max] 40 bar
EU RoHS compliance Out of scope
Function On/off
Kvs values [m³/h] 15 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 40
Product Group Ball valves
Rotation angle [°] 90 °
Storage temperature [°C] [Min] -40 °C
Type JIP-EE, RB, Handle
Valve size DN 20
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality