Screen and O-ring for FVR/FVR-D DN10-15

065B8247

Screen and O-ring for FVR/FVR-D DN10-15

Product details

Gross weight 0.006 Kilogram
Net weight 0.004 Kilogram
Volume 0.012 Liter
EAN 5710104042459

 

Body material Stainless steel, EPDM
Contain batteries No
Description Screen and O-ring for FVR/FVR-D DN10-15
Label product Yes
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.5 mm
Number of meshes [n/cm²] 50
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5022516a-2a85-4d12-8da0-b33e64f9a0c8
SCIP dossier product name 065B8247
Type FVR Screens

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality