Screens DN125 PN16-25 Normal+gasket

065B7819

Screens DN125 PN16-25 Normal+gasket

Product details

Gross weight 0.34 Kilogram
Net weight 0.27 Kilogram
Volume 5.775 Liter
EAN 5702421555873

 

Body material Stainless steel mat. No 1.4301
Contain batteries No
Description Screens DN125 PN16-25 Normal+gasket
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FV Screens - Normal

Tarvikkeet

Varaosat

Korvaava

Korvaava

Korvaava

Huolto

Ohjelmisto

Software and firmware to extend functionality