Photo Units, LDS, Sensitivity: Extra high (light blue), Cable length [mm]: 500, Housing: Standard
057H7308
PHOTO UNIT TYPE LDS
PHOTO UNIT TYPE LDS
Gross weight | 0.024 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.18 Liter |
EAN | 5702425157530 |
Gross weight | 0.024 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.18 Liter |
EAN | 5702425157530 |
Cable length [mm] | 500 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | PHOTO UNIT TYPE LDS |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Housing | Standard |
Housing length [mm] | 50 mm |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Photo Units |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Sensitivity | Extra high (light blue) |
Type | LDS |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Cable length [mm] | 500 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | PHOTO UNIT TYPE LDS |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Housing | Standard |
Housing length [mm] | 50 mm |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Photo Units |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Sensitivity | Extra high (light blue) |
Type | LDS |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |