FLANGE (BIG) FOR LD/LDS PHOTO UNIT OEM
057H7071
This product has been discontinued.
FLANGE (BIG) FOR LD/LDS PHOTO UNIT OEM
FLANGE (BIG) FOR LD/LDS PHOTO UNIT OEM
Gross weight | 3 Gram |
Net weight | 2 Gram |
Volume | 0.009 Liter |
EAN | 5702425014727 |
Gross weight | 3 Gram |
Net weight | 2 Gram |
Volume | 0.009 Liter |
EAN | 5702425014727 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | FLANGE (BIG) FOR LD/LDS PHOTO UNIT OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories for Burner Components |
Quantity per packing format | 500 pc |
REACH Candidate List substances | No |
Type | Accessories for Photo Units |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | FLANGE (BIG) FOR LD/LDS PHOTO UNIT OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories for Burner Components |
Quantity per packing format | 500 pc |
REACH Candidate List substances | No |
Type | Accessories for Photo Units |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |