Solenoid valve, EV310B, Function: NC, G, 1/8, 0.15 m³/h, FKM

032U4916

VVS: 5640031

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

Product details

Gross weight 0.34 Kilogram
Net weight 0.314 Kilogram
Volume 0.283 Liter
EAN 5702423179671

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 40 °C
Ambient temperature max. [°F] 104 °F
Application Open
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/8
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 0.17 gal/min
Differential pressure [bar] [max] 16 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 232.06 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Est. time to close, water [ms] 20 ms
Est. time to open, water [ms] 20 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fluid Group 1
Function NC
In scope of WEEE Yes
Kv value [m³/h] 0.15 m³/h
Max. test pressure [bar] 50 bar
Max. test pressure [psig] 725 psig
Max. Working Pressure [bar] 20 bar
Max. Working Pressure [psig] 290 psig
Media recommendations Oil,Comp.Air,Vacuum
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 3/2
Operation Direct-operated
Orifice size [mm] 2 mm
Orifice size fraction [in] 5/64 in
Packing format Multi pack
Parts Program name EV310B
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 16 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b14e413f-777d-43a3-8d82-8968a252e86b
SCIP dossier product name EV310B - solenoid valve
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV310B 2B G 18F NC040
Type EV310B
Type designation EV310B 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality