Spare part, DCR, Block holder, Type D
023Z9030
Product Type: Spare part, Used for product: DCR, Type designation: Block holder, Type D, Filter drier, core block
Product Type: Spare part, Used for product: DCR, Type designation: Block holder, Type D, Filter drier, core block
Gross weight | 0.432 Kg |
Net weight | 0.432 Kg |
Volume | 2.253 Liter |
EAN | 5702428183857 |
Gross weight | 0.432 Kg |
Net weight | 0.432 Kg |
Volume | 2.253 Liter |
EAN | 5702428183857 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Number of cores | 1 |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Packing format | Single pack |
Product group | DCR spare parts |
Product Name Description | Filter drier, core block |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Block holder, Type D |
UK RoHS compliance | Out of scope |
Used for product | DCR |
Used for product comments | 1 core |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Number of cores | 1 |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Packing format | Single pack |
Product group | DCR spare parts |
Product Name Description | Filter drier, core block |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Block holder, Type D |
UK RoHS compliance | Out of scope |
Used for product | DCR |
Used for product comments | 1 core |