Micro Plate heat exchanger, MPHE D22
021H1299
Universal, Function: Universal, Max working pressure [psi]: 435, Number of plates: 26, Brazing material: Copper brazing
Universal, Function: Universal, Max working pressure [psi]: 435, Number of plates: 26, Brazing material: Copper brazing
Gross weight | 1.926 Kilogram |
Net weight | 1.75 Kilogram |
Volume | 3.978 Liter |
EAN | 5702424273125 |
Gross weight | 1.926 Kilogram |
Net weight | 1.75 Kilogram |
Volume | 3.978 Liter |
EAN | 5702424273125 |
Application | Universal |
Approval |
EAC UL AS CRN KRAIA RoHS UA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Universal |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model No. | 22 |
Number of plates | 26 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | G3/4-5/8 in |
Q1 conn. type | External thread connection |
Q2 conn. size range | G3/4-5/8 in |
Q2 conn. type | External connection |
Q3 conn. size range | G3/4-5/8 in |
Q3 conn. type | External connection |
Q4 conn. size range | G3/4-5/8 in |
Q4 conn. type | G External thread connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R404A R407C R444B R448A R449A R450A R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE D22 |
Type designation | D22 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Application | Universal |
Approval |
EAC UL AS CRN KRAIA RoHS UA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Universal |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model No. | 22 |
Number of plates | 26 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | G3/4-5/8 in |
Q1 conn. type | External thread connection |
Q2 conn. size range | G3/4-5/8 in |
Q2 conn. type | External connection |
Q3 conn. size range | G3/4-5/8 in |
Q3 conn. type | External connection |
Q4 conn. size range | G3/4-5/8 in |
Q4 conn. type | G External thread connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R404A R407C R444B R448A R449A R450A R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE D22 |
Type designation | D22 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |