Micro Plate heat exchanger, MPHE D22L

021H1292

Universal, Function: Universal, Max working pressure [psi]: 653, Number of plates: 36, Brazing material: Copper brazing

Product details

Gross weight 2.646 Kilogram
Net weight 2.182 Kilogram
Volume 5.831 Liter
EAN 5702424273194

 

Application Universal
Approval EAC
UL
AS
CRN
KRAIA
RoHS
UA
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Universal
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
In scope of WEEE and contain batteries No
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model No. 22
Number of plates 36
Packing format Single pack
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern M
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range G3/4-5/8 in
Q1 conn. type External thread connection
Q2 conn. size range G3/4-5/8 in
Q2 conn. type External connection
Q3 conn. size range G3/4-5/8 in
Q3 conn. type External connection
Q4 conn. size range G3/4-5/8 in
Q4 conn. type G External thread connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R290
R404A
R407C
R410A
R444B
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type MPHE D22L
Type designation D22L
UK RoHS compliance Yes
UK RoHS exemption clause No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality