Thermostat, RT107

017-513766

Temperature range [°C]: 70 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66

Product details

Gross weight 0.96 Kilogram
Net weight 0.848 Kilogram
Volume 2.76 Liter
EAN 5702423119639

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -50 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -58 °F
Approval CCC
CE
CMIM
DNV
EAC
GL
KR
LLC CDC EURO-TYSK
LR
LVD
NKK
PZH
RMRS
RoHS
RoHS China
TYSK
UKCA
Cap. tube length fraction [in] 78 3/4 in
Capillary tube length [mm] 2000 mm
Charge type Partial
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=3 A, 400 V
AC1=10 A, 400 V
AC3=4 A, 400 V
DC13=12 W, 220 V
LR=28 A, 400 V
Diff. @ Max. range setting[°C] [max] 8 °C
Diff. @ Max. range setting[°C] [min] 1.8 °C
Diff. @ Min. range setting[°C] [max] 25 °C
Diff. @ Min. range setting[°C] [min] 6 °C
Differential type Adjustable
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Max. sensor temperature [°C] 215 °C
Max. sensor temperature [°F] 419 °F
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Product accessories Switches accessories
Product description Thermostat
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reset function Auto
SCIP dossier no. c4c20ce6-4a07-4caa-9394-1e7d8b13ffec
Sensor pocket length min. [in] 4 13/32 in
Sensor pocket length min. [mm] 112 mm
Sensor size (Ø x L) [in] 3/8 x 4 1/4 in
Sensor size (Ø x L) [mm] 9.5 x 110 mm
Sensor type Remote bulb
Serviceable Contact systems
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] 70 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] 158 °F
Type RT107
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality