Swedish union connections, Compression fitting, M21/15 x 1

013L4115

Compresssion fitting pack Ø 15 x 1 / M21 x 1,5

Product details

Gross weight 0.031 Kilogram
Net weight 0.031 Kilogram

 

Connection to system M21/15 x 1
Contain batteries No
Description Compresssion fitting pack Ø 15 x 1 / M21 x 1,5
For valves RA-K/KE
Label product Yes
Product group Swedish manifold assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size M21/15 x 1
Tailpiece type No tailpiece
Type Swedish union connections
Type of accessories Compression fitting

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality