AB-QM, DN 32, With test plugs, Internal thread

003Z8307

Product details

Gross weight 1.857 Kilogram
Net weight 1.735 Kilogram
Volume 3.225 Liter
EAN 5715162441596

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types Internal thread
Differential pressure [kPa] [Max] 600 KPa
Differential pressure [kPa] [Min] 20 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 3.6 m³/h
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 54e972d3-3b3b-47b6-b954-706d7127f196
SCIP dossier product name AB QM DN32
Starting pressure [kPa] 20 KPa
Stroke [mm] 4 mm
Test plugs With test plugs
Type AB-QM
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 32
Version AB-QM 4.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality