AB-QM, DN 100, High flow, With test plugs, Flange

003Z0795

AB-QM DN 100, High flow, with three test plugs, pressure independent balancing and control valve

Product details

Gross weight 61.5 Kilogram
Net weight 57.8 Kilogram
Volume 97.94 Liter
EAN 5710104511825

 

Actuator connection Danfoss standard
China RoHS compliance Out of scope
Connection types Flange
Description AB-QM DN 100, High flow, with three test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 59 m³/h
Flow type High flow
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b01c3cca-8324-4bda-8070-982597d4a155
SCIP dossier product name AB-QM DN65-150
Starting pressure [kPa] 60 KPa
Stroke [mm] 15 mm
Test plugs With test plugs
Type AB-QM
UK RoHS compliance Out of scope
Valve body material Grey iron (EN-GJL-250)
Valve size DN 100
Version AB-QM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality