Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPB(-F) 2, DN 100
003G1857
Impulse tubes for AFPB(-F) 2 160cm2 PN40 DN100
Impulse tubes for AFPB(-F) 2 160cm2 PN40 DN100
Gross weight | 0.135 Kg |
Net weight | 0.13 Kg |
Volume | 9.36 Liter |
EAN | 5715162414354 |
Gross weight | 0.135 Kg |
Net weight | 0.13 Kg |
Volume | 9.36 Liter |
EAN | 5715162414354 |
Connection size | G 1/4 |
Description | Impulse tubes for AFPB(-F) 2 160cm2 PN40 DN100 |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AFPB(-F) 2 |
For valve size | DN 100 |
In scope of WEEE and contain batteries | No |
Material | Stainless steel |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a4dd7d83-0861-4c57-a440-a43a1c26e506 |
SCIP dossier product name | AF IMPULSE TUBES (3) |
Suitable for valve of diameter [mm] [Max] | 100 mm |
Suitable for valve of diameter [mm] [Min] | 100 mm |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Impulse tubes |
Connection size | G 1/4 |
Description | Impulse tubes for AFPB(-F) 2 160cm2 PN40 DN100 |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AFPB(-F) 2 |
For valve size | DN 100 |
In scope of WEEE and contain batteries | No |
Material | Stainless steel |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a4dd7d83-0861-4c57-a440-a43a1c26e506 |
SCIP dossier product name | AF IMPULSE TUBES (3) |
Suitable for valve of diameter [mm] [Max] | 100 mm |
Suitable for valve of diameter [mm] [Min] | 100 mm |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Impulse tubes |