Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPB(-F) 2, DN 65

003G1842

Impulse tubes for AFPB(-F) 2 160cm2 PN40

Product details

Gross weight 0.18 Kilogram
Net weight 0.12 Kilogram
Volume 9.36 Liter
EAN 5715162414330

 

Connection size G 1/4
Description Impulse tubes for AFPB(-F) 2 160cm2 PN40
Diameter [mm] 10 mm
EU RoHS compliance Yes with exemptions
For product type AFPB(-F) 2
For valve size DN 65
In scope of WEEE and contain batteries No
Material Stainless steel
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a4dd7d83-0861-4c57-a440-a43a1c26e506
SCIP dossier product name AF IMPULSE TUBES (3)
Suitable for valve of diameter [mm] [Max] 65 mm
Suitable for valve of diameter [mm] [Min] 65 mm
Suitable for valve of pressure [bar] [Max] 40 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality