VLT2805PT4B20STR1DBF00A00C0

195N1003

EL: 4360326
Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2805PT4B20STR1DBF00A00C0
VLT® 2800 Serie
0.55kW / 0.75 HP, 3X380-480V 50/60Hz,
EN 55011 Class A1, IP20

Model code: VLT2805PT4B20STR1DBF00A00C0
Re-configure

Product details

Gross weight 2.6 Kilogram
Net weight 2.5 Kilogram
Volume 16.53 Liter
EAN 5702427033849

 

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 05 0.55kW / 0.75 HP
Dedicated Application P Process
Phase T 3 phase
Mains Voltage U(in) 4 380-480V +/- 10% 50/60Hz
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration ST Standard
RFI Filter R1 EN 55011 Class A1
Display DB Built In Display (SLCP)
Fieldbus Option F00 Without fieldbus option
Application Option A00 No application option
Coating C0 Without coating
Frame Size A A-Frame
Typecode Part 1 VLT2805PT4B20STR1DBF00A00C0
Product Catalog NO_VIEW NO VIEW
Height [mm] 200 200
Width w/ no C options [mm] 75 75
Depth [mm] 168 168
Weight [kg] 2.1 2.1
kVA 1.1 1.1
Calculated Gross Weight [kg] 2.4
Calculated Net Weight [kg] 2.1
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2805PT4B20STR1DBF00A00C0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality