FC-103P7K5T2P55H2TGXXOXSXXXXAXBXCXXXXDX

132N4760

Frequency converter
FC-103P7K5T2P55H2TGXXOXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
7.5 KW / 10 HP, Three phase
200 - 240 VAC, IP55 / Type12 Backplate
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: B1
Other options according to Model code

Model code: FC-103P7K5T2P55H2TGXXOXSXXXXAXBXCXXXXDX

Product details

Gross weight 23.5 kg
Net weight 23.2 kg
Volume 144.67 l
EAN 5715253087542

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P7K5 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entri
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P7K5T2P55H2TGX
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 7.5
Height [mm] 480,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
kVA 11.1
Power Loss NO [W] 310
Continuous Current (NO) [A] 30.8
Intermittent Current (NO) [A] 33.9
Calculated Gross Weight [kg] 23.5
Calculated Net Weight [kg] 23.2
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P7K5T2P55H2TGX
Modelcode02 XOXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality