FC-103P2K2T4Y55H1XGXXOXSXXXXAZB0CXXXXDX

132X1291

Frequency converter
FC-103P2K2T4Y55H1XGXXOXSXXXXAZB0CXXXXDX
VLT® Refrigeration Drive FC-103
2.2 KW / 3.0 HP, Three phase
380 - 480 VAC, IP55/TYPE 12 w. backplat
RFI filter Class A1 / B
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
AK-LonWorks MCA 107, MCB-109 I/O, RTC Back-up
No C1 option, No D option
Frame: A4
Other options according to Model code

Model code: FC-103P2K2T4Y55H1XGXXOXSXXXXAZB0CXXXXDX

Product details

Gross weight 9.8 kg
Net weight 9.5 kg
Volume 52.36 l
EAN 5715253160528

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P2K2 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Y55 IP55/TYPE 12 w. backplat
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entri
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AZ AK-LonWorks MCA 107
B Option B0 MCB-109 I/O, RTC Back-up
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Product Catalog GLBL GLOBAL (STANDARD)
Typecode Part 1 FC-103P2K2T4Y55H1XGX
Typecode Part 2 XOXSXXXXAZB0CXXXXDX
Power 110% (NO) [KW] 2.2
Height [mm] 390,0
Width w/ no C options [mm] 200,0
Depth [mm] 175,0
Depth with Option A/B [mm] 175,0
kVA 3.88
Power Loss NO [W] 88
Power Loss NO [W] 88
Continuous Current (NO) [A] 5.6
Intermittent Current (NO) [A] 6.16
Continuous Current (NO) [A] 4.8
Intermittent Current (NO) [A] 5.28
Calculated Gross Weight [kg] 9.8
Calculated Net Weight [kg] 9.5
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P2K2T4Y55H1XGX
Modelcode02 XOXSXXXXAZB0CXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality