FC-103P15KT4P66H1TGCXOXSXXXXAXBXCXXXXDX

132L6368

Frequency converter
FC-103P15KT4P66H1TGCXOXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
15 KW / 20 HP, Three phase
380 - 480 VAC, IP66 / NAME 4X Backplate
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: B1
Other options according to Model code

Model code: FC-103P15KT4P66H1TGCXOXSXXXXAXBXCXXXXDX

Product details

Gross weight 23 kg
Net weight 22.05 kg
Volume 144.67 l
EAN 5714853459216

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P15K 15 KW / 20 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P66 IP66 / NAME 4X Backplate
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entri
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P15KT4P66H1TGC
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Height [mm] 480,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
Power Loss NO [W] 392
Power Loss NO [W] 392
Calculated Gross Weight [kg] 23.5
Calculated Net Weight [kg] 23.2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P15KT4P66H1TGC
Modelcode02 XOXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality