FC-102P75KT4E20H1XGXXXXSXXXXA0BXCXXXXD0

131H4954

Frequency Converter
FC-102P75KT4E20H1XGXXXXSXXXXA0BXCXXXXD0

VLT® HVAC Drive FC-102
(P75K) 75 KW / 100 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C4
PROFIBUS DP MCA 101, No B Option
No C1 option, MCB-107 24V DC backup

Other options according to Model Code

Model code: FC-102P75KT4E20H1XGXXXXSXXXXA0BXCXXXXD0
Re-configure

Product details

Gross weight 53.18 Kilogram
Net weight 50.09 Kilogram
Volume 228.095 Liter
EAN 5702427553040

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P75K (P75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size C4 C4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P75KT4E20H1XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXD0
Power 110% (NO) [KW] 75 75
Height [mm] 660,0 660,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 333,0 333,0
Depth with Option A/B [mm] 333,0 333,0
kVA 102 102
Power Loss NO [W] 1384 1384
Power Loss NO [W] 1384 1384
Continuous Current (NO) [A] 147 147
Intermittent Current (NO) [A] 162 162
Continuous Current (NO) [A] 130 130
Intermittent Current (NO) [A] 143 143
Calculated Gross Weight [kg] 53.18
Calculated Net Weight [kg] 50.09
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P75KT4E20H1XGX
Modelcode02 XXXSXXXXA0BXCXXXXD0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality