FC-102P400T4E54H4XGCXXXSXXXXAXBXCXXXXDX

131B6972

This product has been discontinued.

Frequency Converter
FC-102P400T4E54H4XGCXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P400) 400 KW / 550 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI class A1 (C2)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: E1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P400T4E54H4XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 322 Kilogram
Net weight 266 Kilogram
EAN 5702427350397

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P400 (P400) 400 KW / 550 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1 E1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P400T4E54H4XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 400 400
Height [mm] 2000,0 2000,0
Width w/ no C options [mm] 600,0 600,0
Depth [mm] 505,0 505,0
Depth with Option A/B [mm] 505,0 505,0
kVA 516 516
Power Loss NO [W] 8677 8677
Power Loss NO [W] 7819 7819
Continuous Current (NO) [A] 745 745
Intermittent Current (NO) [A] 820 820
Continuous Current (NO) [A] 678 678
Intermittent Current (NO) [A] 746 746
Calculated Gross Weight [kg] 272.3
Calculated Net Weight [kg] 272
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P400T4E54H4XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality