FC-102P37KT4P55H3XGXXXXSXXXXAXBXCXXXXDX

131B8219

Frequency Converter
FC-102P37KT4P55H3XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P37K) 37 KW / 50 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
(H3) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
No A Option No B Option
No C1 option No D option

Other options according to Model Code

Model code: FC-102P37KT4P55H3XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 44.29 Kilogram
Net weight 41.29 Kilogram
EAN 5702427369146

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P37KT4P55H3XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 37 37
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 50.6 50.6
Power Loss NO [W] 739 739
Power Loss NO [W] 739 739
Continuous Current (NO) [A] 73 73
Intermittent Current (NO) [A] 80.3 80.3
Continuous Current (NO) [A] 65 65
Intermittent Current (NO) [A] 71.5 71.5
Calculated Gross Weight [kg] 44.29
Calculated Net Weight [kg] 41.29
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P37KT4P55H3XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality