FC-102N160T4E5MH2TLR7XXSXXXXAXBXCXXXXDX

135X3842

Frequency Converter
FC-102N160T4E5MH2TLR7XXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(N160) 160 KW / 250 HP,
Three phase, 380 - 480 VAC,IP54/Type 12+main shield
RFI Filter
Safe Stop
Graphical LCP + USB
Coated PCB 3C3 + Ruggedised, Fuse
Latest release std. SW.
Frame: D1H
No A Option No B Option
No C1 option No D option

Other options according to Model Code

Model code: FC-102N160T4E5MH2TLR7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 82 Kilogram
Net weight 77 Kilogram
EAN 5710108401368

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N160 (N160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP L Graphical LCP + USB
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N160T4E5MH2TLR
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 160 160
Height [mm] 901,0 901,0
Width w/ no C options [mm] 325,0 325,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 218 218
Power Loss NO [W] 3764 3764
Power Loss NO [W] 3628 3628
Continuous Current (NO) [A] 315 315
Intermittent Current (NO) [A] 346 346
Continuous Current (NO) [A] 302 302
Intermittent Current (NO) [A] 332 332
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N160T4E5MH2TLR
Modelcode02 7XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality