FC-302P45KT5E20H2XGXXXXSXXXXAXBXCXXXXDX

131F0439

Frequency converter
FC-302P45KT5E20H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P45K) 45 KW / 60 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C3
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P45KT5E20H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 36.04 Kilogram
Net weight 33.19 Kilogram
Volume 178.336 Liter
EAN 5702427397347

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C3 C3
Typecode Part 1 FC-302P45KT5E20H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 45 45
Power 110% (NO) [KW] 55 55
Height [mm] 550,0 550,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 333,0 333,0
Depth with Option A/B [mm] 333,0 333,0
kVA 62.4 62.4
Power Loss NO [W] 1083 1083
Power Loss NO [W] 1083 1083
Power Loss HO [W] 891 891
Power Loss HO [W] 891 891
Continuous Current (NO) [A] 106 106
Intermittent Current (NO) [A] 117 117
Continuous Current (NO) [A] 105 105
Intermittent Current (NO) [A] 116 116
Continuous Current (HO) [A] 90 90
Intermittent Current (HO) [A] 135 135
Continuous Current (HO) [A] 80 80
Intermittent Current (HO) [A] 120 120
Calculated Gross Weight [kg] 36.04
Calculated Package Weight 2.85
Calculated Net Weight [kg] 33.19
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P45KT5E20H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality