VLT® Resolver Input MCB 103, uncoated
130B1127
Enables connection of a resolver to provide speed feedback from the
motor. Spring loaded connection.
Enables connection of a resolver to provide speed feedback from the
motor. Spring loaded connection.
Gross weight | 0.609 kg |
Net weight | 0.533 kg |
Volume | 0 l |
EAN | 5710107612123 |
Gross weight | 0.609 kg |
Net weight | 0.533 kg |
Volume | 0 l |
EAN | 5710107612123 |
B Option | (BX) No B Option |
B Option | (BX) No B Option |
Options | Control related options |
Options | Control related options |