VLT® HVAC Drive FC 102

Shows 43,999 product(s)

131B1271

FC-102P11KT4E21H2XGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E21H2XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E21H2XGXXXXSXXXXAXBXCXXXXDX

131B1272

FC-102P11KT4E21H3XGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E21H3XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
(H3) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E21H3XGXXXXSXXXXAXBXCXXXXDX

131B1273

FC-102P11KT4E21H1XGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E21H1XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E21H1XGXXXXSXXXXAXBXCXXXXDX

131B1274

FC-102P11KT4P55H2XGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4P55H2XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4P55H2XGXXXXSXXXXAXBXCXXXXDX

131B1275

FC-102P11KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

131B1276

FC-102P11KT4E55H3XGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E55H3XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
(H3) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E55H3XGXXXXSXXXXAXBXCXXXXDX

131B1277

FC-102P11KT4E55H1XGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E55H1XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E55H1XGXXXXSXXXXAXBXCXXXXDX

131B1278

FC-102P11KT4E21H1BGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E21H1BGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E21H1BGXXXXSXXXXAXBXCXXXXDX

131B1279

FC-102P11KT4E21H3BGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E21H3BGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
(H3) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E21H3BGXXXXSXXXXAXBXCXXXXDX

131B1280

FC-102P11KT4E55H1BGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P11KT4E55H1BGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P11KT4E55H1BGXXXXSXXXXAXBXCXXXXDX

View:

  • 1
  • /
  • 4400