Shows 3 product(s)

032U7190

Solenoid valve, EV220X, Function: External control, G, 1/2, 4 m³/h, EPDM

Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U7191

Solenoid valve, EV220X, Function: External control, G, 3/4, 8 m³/h, EPDM

Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U7192

Solenoid valve, EV220X, Function: External control, G, 1, 11 m³/h, EPDM

Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2