Shows 2 product(s)

060G1045

Pressure transmitter, AKS 3050, -1 bar - 25 bar, -14.5 psi - 362.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 3050-N231-A1CD21-0

060G6430

Pressure transmitter, AKS 3050, -1 bar - 25 bar, -14.5 psi - 362.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 3050-N231-A0CD21-0