BOCK semi hermetic SHA-L

Show more
BOCK semi hermetic SHA-L

Shows 46 product(s)

114B16047

Bock Semi-Hermetic Condensing Unit , SHAX22e/125-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16047

114B16048

Bock Semi-Hermetic Condensing Unit , SHAX22e/160-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16048

114B16049

Bock Semi-Hermetic Condensing Unit , SHAX22e/190-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16049

114B16118

Bock Semi-Hermetic Condensing Unit , SHAX34e/215-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16118

114B16119

Bock Semi-Hermetic Condensing Unit , SHAX34e/255-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16119

114B16120

Bock Semi-Hermetic Condensing Unit , SHAX34e/315-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16120

114B16121

Bock Semi-Hermetic Condensing Unit , SHAX34e/380-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16121

114B16253

Bock Semi-Hermetic Condensing Unit , SHAX44e/475-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 16253

114B16254

Bock Semi-Hermetic Condensing Unit , SHAX44e/565-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 16254

114B16255

Bock Semi-Hermetic Condensing Unit , SHAX44e/665-4 L

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 16255

View: