The flexible AK-PC 782B pack controller delivers highest efficiency. AK-PC 782B is a powerful and flexible controller that provides precise regulation, improved efficiency, and enhanced user friendliness for pack control in transcritical CO2 booster packs. The controller flexibility and efficiency makes it the obvious choice for all sizes of packs in all climates
Shows 1 product(s)
Pack controller, AK-PC 782B
Function: Transcritical Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; Ethernet IP RJ45; RS232; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1