Electric regulating valve, CCMT 4

027H7201

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.45, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 1.86 Kilogram
Net weight 1.5 Kilogram
Volume 6.248 Liter
EAN 5702428453363

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -40 °F
Approval LLC CDC EURO-TYSK
UL
China RoHS compliance Out of scope
Connection Solder size [in] 5/8 in
Connection standard EN10220
Connection type Solder, ODF
Connection Weld size [in] 1/2 in
Contain batteries No
Cv value [gal/min] 0.52 gal/min
Diff.press.setting range [bar] 90 bar
Diff.press.setting range [psi] 1305 psi
EU RoHS compliance Out of scope
Kv value [m³/h] 0.45 m³/h
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
MaxOPD [bar] 90 bar
MaxOPD [psig] 1305 psig
Packing format Single pack
Product accessories Electric valve accessories
Product description Electric Expansion Valve
Product group Press. and temp. regul. valves
Product Name Description Electric regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R134a
R410A
R744
SCIP dossier no. 1b44dca2-c37c-46bc-ac76-7c2c62b348a3
SCIP dossier product name CCMT
Serviceable Electric valve spare parts
Temperature range [°C] [max] 60 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 140 °F
Temperature range [°F] [min] -40 °F
Type CCMT 4
UL approved refrigerants R134a
R744
UL evaluated Yes

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality