Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 4 product(s)
Electrical actuators, AME 13, Supply voltage [V] AC: 24
AME 13 24V 14s/mm 5mm 300N
Electrical actuators, AME 23, Supply voltage [V] AC: 24
AME 23 24V 15s/mm 10mm 450N
Electrical actuators, AME 33, Supply voltage [V] AC: 24
AME 33 24V 3s/mm 10mm 450N
Electrical actuators, AME 659 SD, Supply voltage [V] AC: 230, Supply voltage [V] DC: 230
AME 659 SD 110-230V 2-6s/mm 50mm 2000N
View: