Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 25 product(s)
Electrical actuators, AMV 13, Supply voltage [V] AC: 230
AMV 13 230V 14s/mm 5mm 300N
Electrical actuators, AMV 13, Supply voltage [V] AC: 24
AMV 13 24V 14s/mm 5mm 300N
Electrical actuators, AMV 23, Supply voltage [V] AC: 230
AMV 23 230V 15s/mm 10mm 450N
Electrical actuators, AMV 23, Supply voltage [V] AC: 24
AMV 23 24V 15s/mm 10mm 450N
Electrical actuators, AMV 33, Supply voltage [V] AC: 230
AMV 33 230V 3s/mm 10mm 450N
Electrical actuators, AMV 33, Supply voltage [V] AC: 24
AMV 33 24V 3s/mm 10mm 450N
AME 25, Supply voltage [V] AC: 24, 11 s/mm, 15 mm
AME 25 24V 11s/mm 15mm 1000N
Electrical actuators, AMV 23 SU, Supply voltage [V] AC: 230
AMV 23 SU 230V 15s/mm 10mm 450N
Electrical actuators, AMV 23 SU, Supply voltage [V] AC: 24
AMV 23 SU 24V 15s/mm 10mm 450N
Electrical actuators, AMV 658 SD, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
AMV 658 SD 24V
View: