Shows 175 product(s)
Solenoid coil, BJ240CS, Junction Box, 0.2 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Junction Box, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30
Solenoid coil, BX240CS, Conduit hub, 0.5 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BX240CS, Conduit hub, 2.5 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BQ240CS, DIN Spade, Supply voltage [V] AC: 240, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BQ024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BQ120BS, DIN Spade, Supply voltage [V] AC: 110 - 120, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65
Solenoid coil, BQ220BS, DIN Spade, Supply voltage [V] AC: 220, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65
Solenoid coil, BZ240C, Cable, 9 m, Multi pack
Electrical connection: Cable, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BR230CS, DIN Spade, Supply voltage [V] AC: 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BR024DS, DIN Spade, Multi pack
Electrical connection: DIN Spade, Enclosure rating IP: IP00