Spare Parts and Accessories for Valves

Shows 185 product(s)

003N0050

Water valves accessories, Accessory Sensor Pocket G 3/4"

VVS: 8505547

Accessory Sensor Pocket G 3/4", Packing format: Multi pack, Quantity per packing format: 72

003N0051

Water valves accessories, Accessory Sensor Pocket 3/4" NPT

Accessory Sensor Pocket 3/4" NPT, Packing format: Multi pack, Quantity per packing format: 72

003N0053

Water valves accessories, Accessory Sensor Pocket 3/4" NPT S.Steel

Accessory Sensor Pocket 3/4" NPT S.Steel, Packing format: Multi pack, Quantity per packing format: 60

003N0056

Water valves accessories, Capillary tube gland

Product Type: Accessory, Capillary tube gland, Capillary tube gland size [in]: 3/4, Capillary tube gland type: NPT, Packing format: Multi pack, Quantity per packing format: 120

003N0155

Water valves accessories, Capillary tube gland

VVS: 8543306

Product Type: Accessory, Capillary tube gland, Capillary tube gland size [in]: 3/4, Capillary tube gland type: G, Packing format: Multi pack, Quantity per packing format: 50

003N0192

Water valves accessories, Accessory Sensor Pocket R 3/4" S.Steel

VVS: 8543233

Accessory Sensor Pocket R 3/4" S.Steel, Packing format: Multi pack, Quantity per packing format: 72

003N0196

Water valves accessories, Accessory Sensor Pocket R 1/2" S.Steel

VVS: 8543243

Accessory Sensor Pocket R 1/2" S.Steel, Packing format: Multi pack, Quantity per packing format: 60

003N0388

Water valves accessories, Mounting bracket

VVS: 8505549

Product Type: Accessory, Mounting bracket, Used for product: WVFX; AVTA, Packing format: Multi pack, Quantity per packing format: 125

016D0075

Spare part, EV220B 65CI FL 10 NC, Filter and Orifice

VVS: 5640047

Product Type: Spare part, Used for product: EV220B 65CI FL 10 NC, Type designation: Filter and Orifice, Seal kit

016D0076

Spare part, EV220B 80CI FL 10 NC, Filter and Orifice

VVS: 5640048

Product Type: Spare part, Used for product: EV220B 80CI FL 10 NC, Type designation: Filter and Orifice, Seal kit

View: