HG-2-pole BOCK compressors

Shows 7 product(s)

097B16074

BOCK, HGX34e/255-2, Semi-hermetic suction gas cooled

Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, 16074

097B16075

BOCK, HGX34e/315-2, Semi-hermetic suction gas cooled

Refrigerants: R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, 16075

097B16076

BOCK, HGX34e/315-2 S, Semi-hermetic suction gas cooled

Refrigerants: R407C, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, 16076

097B16077

BOCK, HGX34e/380-2, Semi-hermetic suction gas cooled

Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, 16077

097C3246

BOCK, HGX34e/315-2, Semi-hermetic suction gas cooled

Refrigerants: R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, 16075

097C3247

BOCK, HGX34e/315-2, Semi-hermetic suction gas cooled

Refrigerants: R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, 16075

097C3248

BOCK, HGX34e/380-2, Semi-hermetic suction gas cooled

Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, 16077

View: