Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Om de veiligheid van uw account te waarborgen is er een afmeldingsprocedure gestart.Uw sessie verloopt over
U bent afgemeld vanwege inactiviteit gedurende de laatste 120 minuten.
You are at the {0} store.
Toont 90 product (en)
Electrical component, Start capacitor
Start capacitor 330V, 140 µF
Isolatieset
Ins.PU XB51: 78 - 110 / XB52: 106 - 140
Terugslagklep, NRVS 15
Max. Werkdruk [bar]: 28.0, Temperatuurbereik [°C]: -50 - 140
Terugslagklep, NRVS 25
Power Pack valve, VPH 15 E NO
Werkdruk [barg] [max.]: 140, Werkdruk [psig] [max.]: 2030
Power Pack valve, VPH 15 E NC
Electrical component, Starting kit
CSR starting kit, 25 µF, 25 µF, 140 µF
CSR starting kit, 25 µF, 10 µF, 140 µF
CSR starting kit, 30 µF, 15 µF, 140 µF
Microplatenwarmtewisselaar, MPHE D118L
Universeel, Max. werkdruk [psi]: 653, Aantal plaatjes: 140, Soldeermateriaal: Kopersoldeersel
Weergeven: