132N4194
NXP02615-A2H0SSG-A1A2B2B400+QGLM+FL23+DPAP+DLNL
Vacon NXP - Productreeks
380-500 VAC, 261 A,IP21/NEMA1
Alfanumeriek display
IEC 61800-3
Geen rem
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B2,1RO(NO/NC),1RO(NO),term.
D Slot: B4,AI,2AO(mA,galv.g.),+24V/EXT
E Slot: Geen kaart
Manual: Nederlands
Frame 09
B Slot: A2,2RO(NO/NC)
Andere opties volgens modelcode
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.